Customised sockets for efficiency and peace of mind
Aratas’ customised socket designs enhance testing efficiency and reliability to support innovation in various applications like vehicle ECUs, advanced driver assistance systems (ADAS), camera/display modules and other high-end electronic components. Offering a long operating life and high precision, our testing sockets significantly reduce operational downtime and maintenance.
With a fully customised pin tip, connection to the tested object is much more reliable
Blade pin
Achieves mechanically and electrically stable contact with virtually no failures, thanks to custom design, proprietary materials, and optimized pin structure.
Cutting-edge electroforming technology
The probe pins packed into advanced testing sockets are manufactured using our proprietary electroformed components (EFC) process technology. This produces highly durable pins with complex shapes and excellent spring properties, while can be manufactured with precision on the order of microns.
|
Blade pin |
Pogo pin |
|
|
|
|
|
High durability |
500,000 cycles |
< 100,000 cycles |
|
High precision measurement |
30mΩ |
70mΩ |
|
High inspection pass rate |
99.8% at module inspection |
80% |
|
Narrow pitch |
≤ 0.175mm |
≥ 0.35mm |
The shape of the blade pin can be customized to meet customer needs
EFC pins/sockets are suitable for inspection in the automotive, consumer, and industrial sectors.